Non-Grounding, Polarized Plug
123-P
Plug, Straight Blade, Residential Grade, 10 Amp, 125 Volt, NEMA 1-15P, 2-Pole, 2-Wire, Polarized, Non-Grounding - Brown
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847714174
Nema : 1-15P
RoHS Compliant : Yes
Product Features
Amperage : 10 A
Assembly Screws : N/A
Blades/Contacts : Brass
Body Material : Thermoplastic
Color : Brown
Cord Range : 18-2 SPT-1
Feature : Polarized
Grounding : Non-Grounding
NEMA : 1-15P
Pole : 2
Standards and Certifications : UL/CSA, NOM
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Wire Gauge : 20-18 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors