Loading...

HDX 12-Fiber LC Splice Modules

SPLCH

Protect and organize up to 12 LC heat-shrink fusion spliced fibers inside any HDX fiber enclosure or panel. The modular design enables faster field splicing and simple management of pigtails within the housing. Splice modules eliminate the need for individual splice trays within a fiber enclosure and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campuses, high-count riser buildings, government installations, data centers, and central offices.

Country of Origin : United States

Product Information

  • Cassette modules integrate fiber adapter bulkhead and splice holders, eliminating need of splice trays
  • Offered in OM4, OM5, and OS2 (UPC and APC) fiber types
  • No proprietary tool or fixture required for fusion splicing
  • 12-fiber color-coded pigtail assembly (U.S. patent pending) offers capability to fusion splice individual or mass fusion ribbon splice
  • One hand install/removal of clear cover
  • Modular design allows for easy maintenance of individual spliced fiber and scaling up without impacting existing fibers
  • Accessory kit includes 40 mm heat-shrink style individual splice sleeves, a ribbon splice sleeve, a braided mesh sleeve, and tie wraps

Related Videos

Terminating a Leviton HDX LC Splice Module
Opt-X HDX Fiber Splice Modules

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications