HDX 3-Port 12-Fiber MTP® Splice Modules
SPMPH
HDX LC & MPO Splice Modules protect and organize heat shrink fusion spliced fibers (up to 12 or 36 fibers) inside a fiber enclosure or panel. The modular design enables faster field splicing and simple management of pigtails within the housing. Splice modules eliminate the need for individual splice trays within a fiber enclosure and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campuses, high-count riser buildings, government installations, data centers, and central offices.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Features & Benefits
- Modules integrate fiber adapter bulkhead (12 or 36 fibers) and splice holders, eliminating need of splice trays
- Offered in single-mode (OS2) UPC, APC, laser-optimized multimode (OM4), and SWDM multimode (OM5) fiber types in LC or MPO connectivity
- MPO splice module offered in pinned or unpinned
- No proprietary tool or fixture required for fusion splicing
- Patented 12-fiber color-coded pigtail assembly offers capability to fusion splice individual or mass fusion ribbon fibers
- Optional patented internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed up deployment, and ensure safer installations
- Modular design allows for easy maintenance of individual spliced fiber and scaling up without impacting existing fibers
- Accessory kit includes 40 mm heat-shrink individual splice sleeves, ribbon splice sleeve, braided mesh sleeve, and tie wraps
Related Videos
Terminating a Leviton HDX MTP Splice Module
Opt-X HDX Fiber Splice Modules
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors