Loading...

HDX LC and MTP® Fiber Splice Modules

HDX Fiber Optic Splice Modules

HDX Fiber Splice Modules offer a modular design, allowing for easy maintenance of individual spliced fibers and scaling up without impacting existing fibers.

  • Modules integrate fiber adapter bulkhead (12 or 36 fibers) and splice holders, eliminating need of splice trays
  • Patented 12-fiber color-coded pigtail assembly offers capability to fusion splice individual or mass fusion ribbon fibers
  • Internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed up deployment, and ensure safer installations
  • Offered in single-mode (OS2) UPC, APC, laser-optimized multimode (OM4), and SWDM multimode (OM5) fiber types in LC or MTP connectivity