Loading...

RENU® Coordinating Dimmer Remote for 3-Way or More Applications, Deep Garnet

RE00R-DG

DISCONTINUED

Leviton Renu® Coordinating Dimmer Remote RE00R-DG for 3-Way or More Applications, 120VAC, in Deep Garnet

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates, available in 20 designer colors. An RE00R coordinating dimmer remote is required for 3-way (controlling light(s) from two locations) or multi-location (more than two locations) dimming. You must use one REI06 dimmer with one (or up to nine) RE00R coordinating dimmer remote(s). The coordinating remote is shallow in size, and back and side wired for fast, easy installation. Use only with Renu wallplates.

UPC Code: 078477535929
Country of Origin : China

Product Information

  • Product Features

    Color : Deep Garnet

    Color Change Kit : RKDCD

    Device Type : Coordinating Dimmer Remote

    Frequency : 60 Hz

    Light : None

    Product Family : Renu

    Standards and Certifications : cULus

    Switch Type : 3-Way or Up to 10 Location Applications

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • 120VAC coordinating dimmer remote to Renu 600W-120VAC REI06 dimmer for 3-way or up to 10 location control (no LEDs on remote)
  • Must use one REI06 dimmer with one (or up to nine) RE00R coordinating dimmer remote(s)
  • Provides ON/OFF and DIM/BRIGHT control of lighting
  • Available in 20 popular colors to match any décor
  • Once installed, Renu coordinating dimmer remotes can be updated to a new color by ordering an RKDCD color change kit
  • Turns the electrical device into a decorative, easily updated accessory
  • Dimmer remote face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Shallow size is easy to install in any wallbox
  • Back and side wired for fast, easy installation
  • Use only with Renu wallplates

  • US7683755
  • USD666562

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Learn about Renu from Leviton
Renu from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Change a Renu Dimmer Switch Color
Video - 6VlgIkNZzC4 - Renu Dimmer - Change Colors
Leviton Presents How to Install a Renu Universal Dimmer
Video - 8ylklvPYOoA - Leviton Renu
Video - kTb4mxzJFfc - Leviton Renu - Commercial
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications