RENU® Coordinating Dimmer Remote for 3-Way or More Applications, Café Latte
RE00R-CA
Leviton Renu® Coordinating Dimmer Remote RE00R-CA for 3-Way or More Applications, 120VAC, in Café Latte
Renu in a Snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCI outlets, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your décor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Renu fits your lifestyle and adapts to your changing taste. Renu is more than a collection of stylish electrical devices. It's a line you can install once, and update to a new color without any rewiring or the need for an electrician.
Color: Cafe Latte
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477535868
Product Features
Color : Cafe Latte
Color Change Kit : RKDCD
Device Type : Coordinating Dimmer Remote
Frequency : 60 Hz
Light : None
Product Family : Renu
Standards and Certifications : cULus
Switch Type : 3-Way or Up to 10 Location Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- 120VAC coordinating dimmer remote to Renu 600W-120VAC REI06 dimmer for 3-way or up to 10 location control (no LEDs on remote)
- Must use one REI06 dimmer with one (or up to nine) RE00R coordinating dimmer remote(s)
- Provides ON/OFF and DIM/BRIGHT control of lighting
- Available in 20 popular colors to match any décor
- Once installed, Renu coordinating dimmer remotes can be updated to a new color by ordering an RKDCD color change kit
- Turns the electrical device into a decorative, easily updated accessory
- Dimmer remote face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Shallow size is easy to install in any wallbox
- Back and side wired for fast, easy installation
- Use only with Renu wallplates
Patents
- USD666562
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Learn about Renu from Leviton
Renu from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Change a Renu Dimmer Switch Color
Video - 6VlgIkNZzC4 - Renu Dimmer - Change Colors
Leviton Presents How to Install a Renu Universal Dimmer
Video - 8ylklvPYOoA - Leviton Renu
Video - kTb4mxzJFfc - Leviton Renu - Commercial
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors