Wall Plate for GreenMAX® Keypad Light Switch, 2 Gang, Engraved, White
RDGSW-M2W
GreenMAX Digital Switch Multi Gang Screwless Snap-On (Decora) Wallplate, 2 Gang, White, Engraved. A completed GreenMAX Multi-Gang Engraving Form must accompany order, Title 24 compliant, ASHRAE 90.1 compliant
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Do you have a question about a relay panel or lighting control system?
Color: White
UPC Code: 078477686492
Country of Origin : China
Product Information
Updated
Product Features
Color : White
Product Line : GreenMAX
Product Type : Wallplate
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Related Videos
Engraving for GreenMAX
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors