Photocell, Outdoor, Light Sensor
PCOUT
Photocell, Light Sensor, Outdoor, 50-750 Foot Candles, +24VDC Supply, +0-10VDC Output, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a user-defined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light.
UPC Code: 078477235614
                            Country of Origin : United States
                            
                            
                          Product Information
- Electrical Specifications - Voltage Type : Low Voltage 
- Product Features - Product Line : Photocell - Product Type : Outdoor Photocell 
- Standards and Certifications - Buy American Act (BAA) Compliant : Yes