Loading...

Occupancy Sensor, Ultrasonic, Ceiling Mount, 2000SF, Isolated Relay, White

OSC20-RUW

DISCONTINUED
Occupancy Sensor low voltage lighting control, Ceiling Mounted 8'-20', 2000 sq ft, 24VAC/VDC, Ultrasonic, 1A 30VAC/DC Isolated Relay, Title 24 Compliant, USMCA Compliant, Color: Global White

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: True White

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477543542

  • Electrical Specifications

    Frequency : 32kHz

    Isolated Relay : 1A @ 30VAC/VDC

    Output Power : 24 VDC active high logic control signal with short circuit protection

    Power Consumption : DC: 30mA - AC: 50mA

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Relay Type : Isolated Relay

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 2000

  • Product Features

    Application : Cafeterias,Classrooms,Restrooms,Hallways,Storage rooms,Executive offices,Workspaces,Offices with cubicles

    Color : True White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC20

    Sensor Technology : Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway

Patents

  • MX24023
  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications