Loading...

Wireless Ceiling Mount Photocell

LURPC-W

Wireless Surface Mount Daylight Harvesting Photocell. Photocell Transmitter. Uses Zigbee HA 1.2 Communication. Powered by a Lithium Battery. 5 Year Battery Life.

Wireless technology eliminates the need for traditional hard-wired devices, opening up a world of control possibilities for restaurants, retail stores, offices and other small commercial properties. It also ensures energy savings in new construction and retrofits.

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477856833

  • Product

    Product Line : Wireless

    Product Type : Photocell

    Voltage Type : Low Voltage

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Code compliant daylight harvesting photocell sensor solution—meets energy code requirements for ASHRAE 90.1 and California Title 24
  • Real time light measurement—continuous adjustment of electrical light levels to user-defined set points
  • Wireless mesh network—self-healing mesh network offers robust and reliable connectivity, eliminating the need for new wiring
  • Sleepy endpoint—low power, battery operated, only powers up when transmitting for energy efficient operation
  • Zero external power required—with no power wire limitations, the installer can place the sensor in the optimal location of any application
  • No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
  • Easy mounting—easily mount photocell sensor to ceiling or surface using a ceiling tile stem, surface mount screws or double sided tape
  • Complies with IEEE 802.15.4 standards —for domestic and international wireless networks

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications