12 Space Outdoor Meter Main Combo with 100A Main Circuit Breaker, Semi-Flush
LG110-BED
Outdoor Meter Main Combo with 100A Main Circuit Breaker Factory Installed, 12 Spaces, NEMA 3R Rated. Semi-Flush, Over/Under Construction. Includes Enclosure and Ring-Type Door
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- SOLAR READY – California Title-24 Compliant
- UTILITY REQUIREMENT – EUSERC Approved
*Designed for Leviton Circuit Breakers
Documents
Technical Information
-
General Information
UPC : 7847747277
RoHS Compliant : Yes
Electrical Specifications
Amperage : 100 A
Short Circuit Current Rating : 22KA
Spaces / Circuits : 12
Type : Semi-flush mount
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 3R
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Color : Gray
Dimensions : 7.3 L x 16.8 W x 34.9 H
Ground Connection : - 4 AWG - 2/0 AWG Cu/Al
Material : Galvanized Steel
Supply Connections : 3 AWG – 300 MCM
Weight : 55 lbs.
Standards & Certifications
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Patents
- US10971319
- US10819088
- US10658142
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.