Cat 6A Small Diameter High-Flex Patch Cord, 10 ft (3.0 m), White
H6A10-10W
Cat 6A Small Diameter High-Flex Patch Cords are designed to be used in 10 Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25 percent when compared to typical Cat 6A patch cords.
Color: White
UPC Code: 078477800188
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : White
Length : 10 ft (3 m)
- Available in white, yellow, gray, black, red, green and blue
- Available in lengths from 1-50 feet
- Power over Ethernet compatible
- Accommodate use in high-density switches, routers, and other electronics
- Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
- Under PoE at 90 watts, maximum bundle size is 12 cables with a separation of 1.5 inches from outer edge to outer edge of cable bundles for 28 AWG cables installed in air and a maximum ambient temperature of 45 ºC (113 ºF), as defined in TIA TSB-184-A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors