Loading...

Cat 6A Small OD High-Flex Patch Cords

Small OD High Flex Cat 6A Patch Cords

Cat 6A Small Diameter High-Flex Patch Cords are designed to be used in 10 Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25 percent when compared to typical Cat 6A patch cords.

  • Small 0.185” (4.7mm) cords reduce patch cord density in horizontal cable managers compared to typical Cat 6A patch cords
  • 28 AWG, stranded conductors
  • Dual rated (CM/LSZH) cable jacket for global applications
  • Compact boot design to reduce installed bend radius
  • Universal – Can be used in shielded or UTP applications
  • Available in white, yellow, gray, black, red, green and blue
  • Accepts clip on colored boot markers for network identification and compatible with Leviton Secure RJ system