Loading...

Decora Smart Voice Dimmer Switch with Amazon Alexa Built-in, Wi-Fi 1st Gen, Neutral Wire Required

DWVAA-1BW

The Decora Smart™ Voice Dimmer with Amazon Alexa Built-in combines easy Wi-Fi lighting with the convenience of the Amazon Alexa voice assistant in a single, sleek device built into your home. The Voice Dimmer allows users to fully automate their lighting with voice control, schedules, or remote access while also enjoying the many benefits of Alexa including music streaming, news updates, announcements and more – no additional Alexa device or hub needed. With the Decora Smart Voice Dimmer users can create an Alexa routine that gradually brightens their lights in the morning when they are waking up while also giving them the news of the day and a traffic update before they head out to work. The Voice Dimmer connects to Wi-Fi and uses the My Leviton app. Pairing the Voice Dimmer with the My Leviton app adds advanced features such as preset lighting levels, fade rates, and bulb types and enables even more functionality to create lighting schedules and scenes such as “Movie Time” or “Dinner Time”. Additionally, with Vacation Mode and Auto-Shutoff features – users can randomize their lighting for a lived-in look while away or set their Voice Dimmer to automatically turn of the lights after a preset amount of time. Learn more about the My Leviton app Learn more about the Decora Smart product family

UPC Code: 078477988978
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 300W Incand/ Halogen

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120VAC, 50/60Hz

  • Material Specifications

    Color : White

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM

  • Warranty

    Warranty : Two-Year Limited

  • FULL RANGE DIMMING – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
  • SINGLE POLE OR 3-WAY/MULTI-LOCATION – Control the same lights from multiple locations using either the Decora Digital™ DD00R for remote dimming or the DD0SR for remote switching
  • INTEGRATED SPEAKER AND MICROPHONE ARRAY – Provides far-field voice voice recognition and acoustic performance in a small package
  • OFF MEANS OFF – Ensures low-wattage LED bulbs always turn off
  • LANGUAGE SUPPORT – Alexa interaction in English, Spanish, and French
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account.

BENEFITS

  • SMART HOME – Control compatible devices such as lights, thermostats, TVs, locks, and other smart products
  • NEWS and INFORMATION – Ask Alexa for your flash news briefing, sports updates, and weather reports 
  • TIMERS and ALARMS – Use Alexa to start a timer when cooking in the kitchen or set an alarm to wake up in the morning
  • ANNOUNCEMENTS – Have Alexa announce important messages across all compatible Alexa devices in your home
  • MUSIC – Use Alexa to play music from a variety of music services
  • GAMES – Bring out Alexa’s fun side by asking her to play a game or tell a joke
  • Works with Samsung SmartThings and Schlage Wi-Fi locks

  • CA187449 Ⓓ LEVITON
  • MX59198
  • US11513764
  • USD883234

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
Leviton Decora Smart™ - Voice Dimmer Install Video
Leviton Decora Smart™ - Smart Home - Power of Voice
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.

The Perfect Combination

Pair this dimmer with compatible Baffle Slim Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications