Decora Occupancy Motion Sensor Light Switch, Auto-On or Manual-On, 2A, Residential Grade, Single Pole
DOS02-LW
Decora Occupancy Motion Sensor Light Switch. 180° PIR Automatic-on Wallbox Sensor, single pole, 150W LED/CFL, 250W Incandescent/Halogen, 200VA Magnetic Low Voltage, 250VA Electronic Low Voltage, 2A Resistive, wallplate sold separately. Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC – White
- CONVENIENT – Automatically turns lights on/off based on motion. Provides 180° Field-of-View, 900 sq. ft. of coverage
- EASY TO INSTALL – Shallow design easily fits in the wallbox
- FLEXIBLE – Install with or w/out a neutral wire, ground required
- VERSATILE – Can be set for vacancy (manual-on) switching
- PRACTICAL – Perfect for pantry, closet, laundry room and basement
- STYLISH – Easily change the color using DOSKT faceplates available in white, ivory, light almond, gray, black and brown
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477225899
Product Features
Auto-ON/Auto-OFF : Yes
California Title 24 : Yes
Color : White
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft
Grade : Residential
LED Color : Green and Red
Load Rating : 150W LED/CFL, 250W Incandescent/Halogen, 250VA ELV, 200VA MLV, 2A Resistive
Mounting Type : Wall Switch
Neutral : Optional
Pole : 1
Sensor Technology : Passive Infrared
Sensor Type : Occupancy
Standards and Certifications : CSA, FCC, Title 24
Style Name : Decora
Switch : Relay
Time Delay : 1M, 5M, 10M, 20M
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year Limited
Wiring : Ground or Neutral Required
Features & Benefits
- Ideal for pantries, closets, laundry rooms and basements
- Occupancy Sensor Mode default for Automatic ON/Automatic OFF operation. Can switch to Vacancy Mode for Manual ON/Automatic OFF
- Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage
- Provides 180° Field-of-View, 900 sq. ft. of coverage
- Shallow design easily fits in the wallbox and can replace a single pole switch
- Leaded terminals for easier installation
- Can be connected to a Neutral wire if present in the wallbox, or connected to ground wire if no Neutral wire is present in the wallbox
- Interchangeable line and load wires
- Program settings without removing the wallplate or faceplate
- Low profile design blends in with walls for a discreet appearance
- Ambient light override prevents sensor from switching the lights ON when there is ample natural sunlight
- Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
- Adjustable Range (sensitivity) to fit various coverage areas
- Convenient push-button provides Manual OFF light switching at any time
- Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC
- Color change faceplates DOSKT are available in white, ivory, light almond, gray, black, brown
- Five-Year Limited warranty
Patents
- US11974378
- US11815868
- US11264189
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
How to Install the DOS02, DVS02, DOS05, DVS05 Leviton Decora Motion sensors
How to program the settings on the Leviton Decora Motion Sensor light switch
Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors