Loading...
Product added to your list. To view the list, Click Here

Decora In-Wall Humidity Sensor and Fan Control Switch, 1/4 HP, Residential Grade, Single Pole

DHS05-1LI

Decora Humidity Sensor and Fan Control, single pole, 1/4 HP Motor, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage. Can be installed with or without a neutral wire, line and load wires are interchangeable, wallplate sold separately. Can be used to comply with the requirements of 2019 and 2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation, 2019 and 2022 CALGREEN, Part II, Indoor Air Quality and Exhaust and meets requirements of ASHRAE 62.2 – Ivory

  • CONVENIENT – automatically turns bath or ventilation fan on/off
  • EASY TO INSTALL – slim profile fits in most wallboxes
  • FLEXIBLE – can be installed with or without a neutral wire
  • VERSATILE – adjust settings without tools or the need to remove faceplate and wallplate
  • PRACTICAL – perfect for bathroom, basement, laundry room and spa

Color: Ivory

UPC Code: 078477472545
Country of Origin : China

Product Information

  • Product Features

    Adjustment : Programmable

    Color : Ivory

    Dimensions : W 1.73" X D 0.95" X H 4.13"

    Grade : Residential

    LED Color : Green and Red

    Load Rating : 600W Incandescent, 300W LED/CFL, 400VA ELV, 400VA MLV, 1/4th HP Motor

    Neutral : Optional

    Power Consumption : <0.5 Watts

    Sensor Type : Humidity

    Style Name : Decora

    Switch : Relay

    Switch Type : Single-Pole

    Time Delay : 10, 20, 30 or 45 minutes

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year Limited

    Wiring : Ground or Neutral Required

  • Standards and Certifications

    ASHRAE 62.2 : Yes

    CALGREEN : Yes

    California Title 24 : Yes

    Standards and Certifications : CSA

  • Ideal for Bathroom, basement, laundry room and home spa
  • Replaces a single pole switch for control of a ventilation fan or fan/light combination
  • Automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew
  • Helps reduce energy usage by automatically operating the fan only when needed
  • For use with ventilation fans up to ¼ HP
  • Compatible with LED, CFL, Incandescent, Halogen, MLV and ELV lighting loads
  • Can be connected to Neutral wire if Neutral is present in the wallbox; or to Earth ground if no Neutral wire is present in the wallbox
  • Interchangeable line and load wires saving installation time
  • Microprocessor control with digital sensing technology
  • Zero Cross turn-on technology extends the life of switching relays
  • Advanced sensing enhances detection when the room is occupied and minimizes false triggers when unoccupied
  • Operating Modes for bath fan, air cycle and humidistat
  • Test mode to help with sensor placement and setting adjustments
  • Can be used to comply with the requirements of 2019/2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation
  • Complies with the requirements of 2019/2022 CALGREEN, Part II, Indoor Air Quality and Exhaust
  • Meets requirements of ASHRAE 62.2
  • Color change kits are available in Black, Brown, Gray, Ivory, Light Almond and White (DOSKT-00x)
  • Five-Year Limited warranty

  • US12074436
  • US11815868
  • US11264189

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to install the DHS05 Humidity Sensor and Fan Control Switch
Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications