Loading...

Lev-Lok Antimicrobial Treated Toggle Switch

AM120-GY

20 Amp, 120/277 Volt, Antimicrobial Treated Toggle, Single-Pole AC Quiet Switch, Lev-Lok Modular, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - GRAY

Mating Lev-Lok Wiring Module Required for Use  

Color: Gray

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477728932

  • Electrical Specifications

    AC Horsepower Ratings : 1HP-120V 2HP-240V, 16A Max

    Amperage : 20 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 65°C

    Storage Temperature : -40ºC to 65ºC

  • Material Specifications

    Base Material : Thermoplastic

    Contacts : Silver-Alloy

    Cover Material : Thermoplastic

    Ground Clips : Brass

    Grounding Screw : Steel 8-32

    Strap Material : Galvanized Steel

    Terminal Screws : Brass 8-32

    Toggle : Antmicrobial Urea

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

  • Product Features

    Color : Gray

    Feature : Antimicrobial

  • Standards and Certifications

    CSA C22.2 No. 111 : File #152105

    ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

    NEMA : WD-1 & WD-6

    NOM : NOM-ANCE

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

  • Warranty

    Warranty : 10-Year Limited

Patents

  • CA2655707
  • CA2667092
  • US7357652
  • US7666010
  • US8096818

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Antimicrobial Solutions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications