Lev-Lok Wiring Module
MSPSW-7SD
20 Amp, 277V AC Max, Wiring Module for Lev-Lok Single Pole Toggle Switches, 3 Wire, Brown-Brown-Green, 6" Solid Wire Leads - YELLOW
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477523995
Applicable Standards
UL Listed : File E7458
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” THHN
Product Features
Brand : Lev-Lok
Device Type : Wiring Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors