Loading...

15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade

5825-T

Decora Plus Duplex Receptacle Outlet, Straight Blade and Europlug, Commercial Specification Grade, Smooth Face, 15 Amp, 125/250 Volt, Back or Side Wire, NEMA 5-15R_CEE 7/16 , 2-Pole, 3-Wire - Light Almond

Leviton has combined the two most popular configurations, a NEMA 5-15 and CEE 7/16 1-15 plug. This two-pin plug is probably the single most widely used international plug, popularly known as the Europlug. The plug is unearthed and has two round, 4 mm pins, which usually converge slightly. It can be inserted into any socket that accepts 4 mm round contacts spaced 19 mm apart. It is described in CEE 7/16 and is also defined in Italian standard CEI 23-5 and Russian standard GOST 7396. The Europlug is used in Class II applications throughout continental Europe (Germany, Austria, Switzerland, Italy, Greece, the Netherlands, Belgium, France, Spain, Portugal, Denmark, Norway, Sweden, Finland, Poland, The Czech Republic, Slovakia, Hungary, Romania, Bulgaria, Lithuania). It is also used in Turkey, the Middle East, and most of Africa and South America (Brazil), as well as the former Soviet republics, and many developing nations. The plug is intended for use with devices that require 2.5 A or less. Because it can be inserted in either direction into the socket, live and neutral are connected at random.

Color: Light Almond

UPC Code: 078477892039
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 1500 V per UL498

    NEMA : 5-15R

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Thermoplastic Nylon

    Clamp Nuts : Zinc Plated Steel

    Color : Light Almond

    Face Material : Thermoplastic Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Strap Material : Zinc Plated Steel

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    Color : Light Almond

    NEMA : 5-15R

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications