20 Amp Decora Tamper-Resistant Duplex Outlet/Receptacle, Grounding
T5825-E
20 Amp, 125 Volt, NEMA: 5-20R, Pole: 2, 3-Wire, Tamper-Resistant, Duplex Receptacle/Outlet, Straight Blade, Self Grounding, Side Wired Only, NEC compliant – Black
- SAFE – Tamper-Resistant offers protection from electrical shocks
- DURABLE – Impact-resistant thermoplastic nylon construction
- EASY – Side wiring for easy installation
- CONVENIENT – TR symbol on strap assures they meet the latest NEC requirements
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477450512
Nema : 5-20R
Product Features
Amperage : 20 A
Color : Black
Feature : Tamper-Resistant
NEMA : 5-20R
Product Type : Decora
Ratings : 20A-125V
Terminal Accom. : Side wiring accepts #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Standards & Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NEMA : WD-6
NOM : NOM Certified
UL 498 : File E13399
Features & Benefits
- Terminal screws accept #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire
Patents
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.