Female Plug, 444 MCM
49F44-GY
Rhino-Hide 49 Series Single Pole Female Connector (Contact, Insulator, & Dust Cap), Industrial Grade, Crimped, 444 MCM Cable, 1000 Volt, 796 Amp Max - GRAY
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
Color: Gray
Product Information
Electrical Specifications
Max. Amperage : 796
Max. Voltage : 1000 Volt
Material Specifications
Cable Clamp : Stainless Steel
Connector Insulator : Santoprene TPV
Connector Retention Ring : Anodized Aluminum
Dust Cap : Santoprene TPV
Female Contact : Silver-Plated High Conductivity Alloy
Product Features
Color : Gray
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors