49 Series Female Plug, 444 MCM, Crimp Tube Termination, Replacement Contact Only
49F44-C
Female, Plug Contact, Crimped, 444 MCM Cable, 796 Amp Max., 1000Volt, 49 Series, Industrial Grade, Rhino-Hide Single Pole Connector - ALUMINUM
Rhino-Hide 49 Series Male and Female Connectors and Panel Receptacles are engineered to exceptional standards for high-amperage power delivery on land-based and offshore oil and gas rigs. Rhino-Hide single pole connectors and receptacles are designed to deliver up to 1,000 Volts AC or DC and up to 1,135 Amps of continuous power under the most extreme conditions with cables ranging in size from 313 MCM to 777 MCM. Designed to mate with other manufacturers’ high-amperage single pole connectors and receptacles, Rhino-Hide single pole devices can be installed on both existing silicon controlled rectifiers (SCR’s) and generator stations or on new oil and gas rig construction.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477280706
Electrical Specifications
Max. Amperage : 796
Max. Voltage : 1000 Volt
Material Specifications
Connector Retention Ring : Anodized Aluminum
Female Contact : Silver-Plated High Conductivity Alloy
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors