Loading...

FASTSPLICE™ Fusion Splice On Fiber Connector, SC, Multimode, OM1, Beige, 900 μm, 12-pack

499SC-BG9

Leviton's FASTSPLICE Fusion Splice-On Fiber Connectors provide uncompromised optical and environmental performance in field installable LC, SC and ST connector types. They support the rapid construction and maintenance requirements of today's enterprise and data center applications, utilizing readily available fusion splicers. Used in combination with one-ended pre-terminated fiber cable assemblies, the field installable fusion splice-on connectors offer the contractor the ability to install the pre-terminated end, and then cut the blunt end to length, providing flexibility and time savings. FASTSPLICE fiber connectors are also suitable for most central office, MDU cabling, outside plant CATV and FTTx applications.

Color: Beige

Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477649435

    RoHS Compliant : Yes

Features & Benefits

  • Factory polished and field installable
  • Compatible with most common fusion fiber splicers including AFL/Fujikura, Sumitomo, Fitel, and UCL Swift (UCL Swift holder PN F-20/30 required)
  • Connectors support 900 micron buffered fiber or 250 micron coated fiber with appropriate fanout kit or furcation tubing
  • Connectors sold in packs of 12
  • Individual connectors are in reclosable clamshells with part identification and strip template
  • LC connectors can be joined using optional duplex clips, Leviton part number 49991-CLP
  • The Leviton FASTSPLICE Fiber Tool Kit includes tools to access and strip common fiber cable constructions, and also several accessories specific to fusion fiber splicing (see FASTSPLICE Tool Kit 49800-SOC specification for details)
  • Each FASTSPLICE Universal Ferrule Holder (sold separately, 49886-SH1) supports up to 100 or more splice-on fiber connector terminations

Related Videos

Terminating FASTSPLICE™ 900 µm Splice-On Fiber Connectors

Fusion Splicer Basics for Terminating FASTSPLICE™ Fiber Connectors

Compatible Splicers for Terminating FASTSPLICE™ Splice-On Fiber Connectors

Leviton FASTSPLICE™ Fiber Tool Kit

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications