Loading...

Front Loading UTP QUICKPORT™ Patch Panel, with Vertical Numbering, 48‑Port, 2RU, Black

49455-48B

Front Loading UTP QUICKPORT Patch Panels are compatible with all QUICKPORT connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets and supports jack loading from the front or rear of the panel. Ideal when rear panel access is limited.

Color: Black

UPC Code: 078477602089
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Color : Black

    Panel Shape : Flat

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QUICKPORT

  • Mounts on 19-inch equipment racks
  • 2 rack unit 48-port panel
  • Supports jack installation from the front or rear; ideal for hard to access applications
  • Vertical port numbers mimic switch numbering 
  • Includes one tool-free mounting rear cable management bar and supports an optional second bar (sold separately, 49005-CMB)
  • Accepts all QUICKPORT-style connectors (sold separately)
  • Boxed and packaged in Sustainably Smart Packaging

Related Videos

Front Loading UTP QUICKPORT™ Patch Panel: Unboxing and Grounding
Front Loading UTP QUICKPORT™ Patch Panel: Front - MAC Work
Front Loading UTP QUICKPORT™ Patch Panel: Standard Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications