Wetguard Watertight Locking Plug
26W47-B
20 Amp, 125 Volt, NEMA L5-20P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Wetguard - BLACK
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Color: Black
Product Information
- Electrical Specifications - Amperage : 20 A - Current Limiting : Full Rated Current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Environment : Wet - Flammability : Rated V-2 per UL 94 - IP Rating : IP66, IP67, IP69K - Operating Temperature : -40°C to 60°C 
- Material Specifications - Assembly Screws : Stainless Steel 300 - Blades/Contacts : Nickel-Plated Brass - Body Interior : Nylon - Body Material : EPTR Rubber - Bushing : Santoprene TPV - Clamps : Electroless Nickel-coated Brass - Compression Nut, Strain Relief : Nylon - Terminal Screws : Electroless Nickel-coated Brass - Wire Module : Nylon 
- Mechanical Specifications - Cord Range : .375 - .875 - Product ID : Ratings and NEMA I.D. permanently marked on device - Terminal Accom. : #16 to #10 - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral 
- Product Features - Assembly Screws : Stainless Steel 300 - Blades/Contacts : Nickel-Plated Brass - Body Material : EPTR Rubber - Brand : Wetguard - Color : Black - Device Type : Locking Plug - NEMA : L5-20P - Standards and Certifications : UL/CSA 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File LR-406 - NEMA : WD-6 - NOM : 057 - UL : 498 - Warranty : Limited Lifetime Warranty Warranty 
Related Videos
Wetguard Plugs and Connectors - Installation
Wetguard
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                 
                 
                 
                