20 Amp, 125 Volt, Flush Mount Locking Receptacle, Corrosion Resistant, Industrial Grade
23CM-10
20 Amp, 125 Volt, NEMA L5-20R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, Corrosion-Resistant - YELLOW
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability. For use in marine and industrial environments.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477106686
Nema : L5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Body Material : Valox 357
Color : Yellow
Cover Material : Valox 357
Face Material : Nylon
Ground Contacts : Nickel-Plated Brass
Grounding Screw : Chromated Brass
Line Contacts : Nickel-Plated Brass
Strap Material : Nickel-Plated Brass
Terminal Clamps : Nickel-Plated Brass
Terminal Screws : Nickel-Plated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal ID : Marked on Device
Termination : Back
Product Features
Base Material : Nylon
Brand : V-0-Max
Color : Yellow
Face Material : Nylon
NEMA : L5-20R
Termination : Back
Warranty : Limited Lifetime Warranty
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-1 & WD-6
NOM : 057
UL : 498
UL Fed Spec : W-C-596
Warranty
Warranty : Limited Lifetime Warranty