30 Amp, Mechanically Interlocked Safety Disconnect Switch with Locking Receptacle Bracket
MIDSR-23
PowerSwitch Mechanically Interlocked Safety Disconnect Switch with Locking Receptacle Bracket, 30A, Rated IP54 & IP66.
PowerSwitch SDS devices meet NEC Article 430 for separate disconnect in-sight of motor loads and OSHA Title 29 CFR 1910 and 1926 for lockout, tag out protection. The complete PowerSwitch SDS package is non-metallic, watertight and is engineered to enhance safety and performance for critical power control installations.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477242056
Product Features
Amperage : 30 A
Body Material : Valox 357
Color : Gray
Flammability : Rated V-0 per UL 94
Fuse Type : NA
HP Rating : Receptacle Dependant
Handle Material : Valox 357
IP Rating : IP 54 Splashproof
Pole : 2, 3, or 4
Standards and Certifications : UL/CSA
Type : Non-Fused
Voltage : 600 VAC
Warranty : 2-Year Limited
Features & Benefits
- Accepts 20A or 30A, up to 600V, V-0 Max Locking Receptacles (sold separately)
- 4 Mounting feet included (5 position settings)
- Space provided for bottom or top conduit entry
- Captive Stainless Steel screws won't fall out when cover is open
- Bottom hinge mechanism pivots 180 degrees for easy access during installation and maintenance
- Rated to IP54, Type 3R standards when cover is closed
- Rated to IP66, Type 4X standards when used with Wetguard seal package and Plugs