Loading...

Tapping Tee Adapter, Female-Female-Male

16A22-UH

16 Series Taper Nose Multi-Way Connector, Cam-Type, Female-Female-Male, Tapping Tee, 400 Amp Max, Brown

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Brown

UPC Code: 078477713006
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Gender : Female-Female-Male

  • Product Features

    Color : Brown

  • Standards and Certifications

    CSA Standard : 1691

    NEMA Rating : Type 3R

    UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications