Front Loading UTP QUICKPORT™ Patch Panel, with Vertical Numbering, 48‑Port, 2RU, Black
49455-48B
Front Loading UTP QUICKPORT™ Patch Panels are compatible with all QUICKPORT™ connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets and supports jack loading from the front or rear of the panel. Ideal when rear panel access is limited.
Color: Black
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477602089
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty
Color : Black
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Mounts on 19-inch equipment racks
- 2 rack unit 48-port panel
- Supports jack installation from the front or rear; ideal for hard to access applications
- Vertical port numbers mimic switch numbering
- Includes one tool-free mounting rear cable management bar and supports an optional second bar (sold separately, 49005-CMB)
- Accepts all QUICKPORT™-style connectors (sold separately)
- Boxed and packaged in Sustainably Smart Packaging
Related Videos
Front Loading UTP QUICKPORT™ Patch Panel: Unboxing and Grounding
Front Loading UTP QUICKPORT™ Patch Panel: Front - MAC Work
Front Loading UTP QUICKPORT™ Patch Panel: Standard Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors