Loading...

Zigbee Controlled Receptacle

ZSTLR-1HW

The Zigbee Controlled Receptacle (ZSTLR) works in conjunction with a Leviton Wireless Room Controller or Zigbee 3.0 compatible hub, gateway, or controller to provide wireless ON/OFF plug load control of lamps, appliances and other similar devices up to 15A.

The Wireless Controlled Receptacle (ZSTLR) works in conjunction with a Leviton Wireless Room Controller or Zigbee 3.0 compatible hub, gateway, or controller to provide wireless ON/OFF plug load control of lamps, appliances and other similar devices up to 15A. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, room controllers, and more.

UPC Code: 078477002421
Country of Origin : China

Product Information

  • Product Features

    Product Line : Wireless

    Product Type : Controlled Receptacle

  • Requires Leviton Wireless Room Controller or other Zigbee compatible hub, gateway, or controller to operate
  • Top outlet is always ON, bottom outlet is controlled
  • Controlled side can be used for wireless ON/ OFF control of plugged-in electrical loads up to 15 amps such as lamps, appliances and electronics
  • Easy replacement for regular receptacles, 120VAC, 15A
  • Tamper-resistant (TR) receptacle
  • TR symbol on receptacle strap assures that it meets the 2020 NEC code requirement
  • Visual LED indicators:
    • Blue Light ON: Controlled Switch is OFF
    • Blue Light OFF: Controlled Switch is ON
  • Local ON/OFF switch control for connected load
  • Zigbee 3.0 certified
  • Complies with IEEE 80.15.4 standards—for domestic and international wireless networks
  • Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 space/area control, dimming, manual- ON/OFF, occupancy/vacancy control and automatic shutoff requirements

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications