Loading...

Occupancy Sensor, PIR, Ceiling Mount, 450SF, White, Wireless Lighting Control

ZSC04-INW

Requires DLDNK LuminaRF Stand Alone Room Controller or 74A00-1 Lumina Gateway to operate. Lumina RF 2, Sensor, Low Profile, Surface Mount, 450 sq/ft Field of View, 15 Second Transmitter, Color: White

Color: White

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477725443

  • Electrical Specifications

    Frequency : 2.4 Ghz

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

    Storage Temperature Range : -4° to 158°F (-20° to 70°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), 1.57" Depth (39.87mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 450.0

    Frequency Range : 75 FT

    Pattern : 360°

  • Product Features

    Battery : 7-10 years

    Color : White

    Feature : Wireless

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : Lumina RF

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

  • Standards and Certifications

    Listings : FCC ID: W7Z-ZICM357SP0, IC: 854A-ZICM357SP0, IC Certified (Canada) Listed. Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and Title 24

  • Type

    Product Type : Wireless Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Zero external power required
  • Self-healing wire mesh network has no hard wired backbone and connects all products in the Lumina RF Eco-System together
  • Robust and reliable true wireless sensors communicate with all Lumina RF transceivers via radio frequency
  • Battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
  • Walk-test mode
  • Easy mounting
  • Advanced field-of-view
  • Meets Title 24, ASHRAE 90.1 and 2012 IECC energy code requirements

Related Videos

ZSC04-INW or ZSC15-INW in a Lumina™ RF Standalone Wireless Room Control System—Simple Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications