Loading...

20 Amp Duplex Tamper-Resistant Outlet/Receptacle, Grounding, Gray

T5820-GY

20 Amp, 125 Volt, NEMA: 5-20R, Pole: 2, 3-Wire, Tamper-Resistant, Duplex Receptacle/Outlet, Straight Blade, Self Grounding, Side Wired Only, NEC compliant – Gray

  • SAFE - Tamper-Resistant offers protection from electrical shocks
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • EASY - Side wiring for easy installation
  • CONVENIENT - TR symbol on strap assures they meet the latest NEC requirements

Color: Gray

UPC Code: 078477450253
Country of Origin : China
NEMA 5-20R

Product Information

  • Product Features

    Amperage : 20 A

    Body Material : Thermoplastic Nylon

    Color : Gray

    Device Type : Duplex Receptacle

    Face Material : Thermoplastic Nylon

    Feature : Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Product Type : Standard

    Terminal Accom. : Side wiring accepts #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Wire : 3

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

  • Mechanical shutter mechanism prevents access to contacts unless a two-pronged plug is inserted, helping ensure that foreign objects will be locked out
  • TR symbol on receptacle face assures they meet the NEC Section 406.11 code requirements
  • Ultrasonically welded for additional assembly security
  • Base and face made of high impact thermoplastic
  • Convenient break-off plaster ears for best flush alignment
  • Self-grounding clip staked on, will never fall off
  • Easily accessible break-off tabs when split feed wiring is required; allows easy two circuit conversion
  • Terminal screws accept #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire

  • US8242362

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications