Loading...

30W (6A) USB Dual Type-C/C Wall Outlet Charger with 15A Tamper-Resistant Outlet

T5637-G

15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 30W (6 Amps), Dual Type-C/C USB Chargers, Grounding, Side Wired & Back Wired - Gray

  • SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5636, T5635)
  • POWERFUL – Two high-powered charging ports deliver a combined total of 6A charging current and 30 watts of power
  • CONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs
  • THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones and tablets, such as iPhones®, iPads®, Samsung Galaxy®, Samsung® Tabs, Google® Pixel and More
  • ENHANCED SAFETY – Built-in protection helps prevent the device from overheating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
  • Wallplate sold separately

Color: Gray

UPC Code: 078477000892
Country of Origin : Mexico - Pending
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Gray

    Cover Material : Thermoplastic

    Grounding : Grounding

    Horsepower Rating : 15A-1/2 HP

    Ratings : 15A-125V

    Strap Material : Steel

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Material Specifications

    Body Material : Thermoplastic

    Color : Gray

    Cover Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Strap Material : Steel

  • Mechanical Specifications

    Listed : cCSAus

    NOM : 057

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Warranty : 2-Year Limited

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Color : Gray

    Flammability : Rated V-0 per UL 94

    Grade : Residential/Commercial Specification Grade

    NEMA : 5-15R

    Operating Temperature : -10°C to 40°C

    Product Type : Outlet/USB Combo

    Type : Type C/C with Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

  • Standards & Certifications

    FCC Part 15 : Class B

    Listed : cCSAus

    NOM : 057

    UL 1310 : Yes

    UL 498 : Yes

    Warranty : 2-Year Limited

  • Charges most Type-C devices as well as Type A devices (adapter required)
  • Adapter-free charging of Type-C devices for a sleek and uncluttered appearance 
  • No data transfer capability
  • 6A USB Charger
  • Two charging ports with 15W maximum of charging per port
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Internal thermos regulator prevents the electronics from overheating 
  • Tested to withstand over 10,000 insertions. 
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Tamper-resistant receptacles help prevent access by most non-rated/foreign objects 
  • Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other devices
  • Easy to install. Can replace existing outlets
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
  • Perfect for use in residential applications such as kitchens, bedrooms, and home offices and in commercial applications such as hotels, airports, restaurants and cafes, salons, office cubicles - and college dorm rooms

  • US9543667
  • CA2869845

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications