30W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet
T5635-W
15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 30W (6 Amps), Dual Type-C/C Power Delivery USB Chargers, Grounding, Side Wired & Back Wired - White
- POWERFUL – 30W charge on a single port. Up to 2x the charging power with PD-enabled devices
- INNOVATIVE – USB Type-C or USB-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops
- ENHANCED SAFETY – Overcurrent protection helps protect electronic devices from over charging/heating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
- FAST CHARGING – Smart chip ensures each device gets the power level it needs to charge fast and efficiently
Color: White
Product Information
Electrical Specifications
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Cover Material : Thermoplastic
Grounding : Grounding
Horsepower Rating : 15A-1/2 HP
Ratings : 15A-125V
Strap Material : Steel
Voltage : 125 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Material Specifications
Body Material : Thermoplastic
Color : White
Cover Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Strap Material : Steel
Mechanical Specifications
Listed : cCSAus
NOM : 057
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Warranty : 2-Year Limited
Product Features
Amperage : 15 A
Brand : Decora
Color : White
Flammability : Rated V-0 per UL 94
Grade : Residential/Commercial Specification Grade
NEMA : 5-15R
Operating Temperature : -10°C to 40°C
Power Delivery : Yes
Product Type : Outlet/USB Combo
Type : 30W Type C/C with PD Duplex Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Standards & Certifications
FCC Part 15 : Class B
Listed : cCSAus
NOM : 057
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited
- Up to 30W charge when PD-enabled device connected to single port. Up to 15W charge per port (30W total) when both USB ports are connected to devices. Examples of maximum charging outputs are:
- Single port connected to PD-enabled device: 15VDC@2A (30W) or 9VDC@3A (27W)
- Single port connected to non-PD device: 5VDC@3A (15W)
- Both ports connected to devices (PD or non-PD): 5VDC@3A each (up to 30W total)
- Charges most Type-C devices as well as Type A devices (adapter required)
- Shallowest profile on the market for ease of installation
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Built-in overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
- Internal thermo regulator prevents the electronics from overheating
- USB Ports tested to meet the industry requirement to withstand over 10,000 insertions
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Type-C USB Ports enable cables to be inserted in either direction
- Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
- Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
- Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
- No data transfer capability
- CA2621644
- CA2624409
- CA2677283
- MX338817
- US7355117
- US7820909
- US7868719
- US8242362
- US8944859
- US9368982
- US9496726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
USB Outlet - Power Delivery
USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors