GreenMAX® Main Command Module for Relay Panel with 16-port low voltage input card, 100-277VAC, 50/60Hz, LumaCAN 3
RPM16-316
GreenMAX Main Command Module complete with 70W power supply, Main Processor, LumaCAN 3, with 16 Low Voltage inputs. 100-277VAC 50/60Hz.
The Leviton GreenMAX® Relay Panel line offers features and performance not available from any competing product on the market today. For increased reliability and durability, GreenMAX Cabinets and Relay Modules have a 25,000A Short Circuit Current Rating (SCCR) at 277VAC. Native communication network protocols – BACnet/IP, Ethernet, and LumaCAN – are built into each GreenMAX Command Module (processor) to offer unparalleled connectivity. No additional parts or adapters are needed to communicate with other products utilizing these protocols. For increased flexibility, the modular GreenMAX system includes separate Cabinet enclosures, Command Modules (processor, power supply, and low voltage inputs), Relay Insert Panels, Relay Modules, and a Handheld Display Unit (HDU).
Do you have any questions about GreenMAX Relay Panel Lighting Control Systems?
Contact us to learn more.
Product Information
Electrical Specifications
Voltage : 100/277 VAC
Voltage Type : Line Voltage
Product Features
Product Line : GreenMAX
Product Type : Command Module
Protocol : LumaCAN
- Processor and power supply of the GreenMAX lighting control system and optionally includes a low voltage remote input card for analog devices
- Native communication network protocols –BACnet/IP, Ethernet, and LumaCAN – are built into each command module to offer unparalleled connectivity; no additional devices are needed to communicate with other products utilizing these protocols
- US7501774
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential