GreenMAX® Remote Low Voltage Input Cabinet for Relay Panel, 16 inputs, NEMA 1 enclosure, LumaCAN 3
RLV16-316
GreenMAX Remote Low Voltage input cabinet, LumaCAN 3. Standalone cabinet includes a 70W 24VDC power supply with 16 Low Voltage inputs. Cabinet is rated NEMA1. 100-277VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Relay Panel line offers features and performance not available from any competing product on the market today.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477666913
Electrical Specifications
Voltage : 100/277 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Ambient Temperature Range : 32°F - 122°F (0°C - 50°C)
Mounting Type : Flush or Surface Mount
Relative Humidity : < 90% non-condensing
Product Features
Circuits/Channels : 1
Listing : ASHRAE 90.1 Compliant
Product Line : GreenMAX
Product Type : Remote Inputs with Power Supply
Features & Benefits
- Remote low voltage input cabinets can be installed closer to the devices they serve (such as occupancy sensors, LV switches and photocells) to reduce wiring and labor and provide additional power; this also makes commissioning and troubleshooting easier
- 16 additional Low Voltage input points
- Power Supply Input: 70W (max), 100-277VAC single phase input, 24VDC output
- Utilizes Cat6 network cable to interconnect with the system and communicates via LumaCan