RENU® 20 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Café Latte
RKR20-CA
Leviton Renu Color Change Kit RKR20-CA for Renu 20A Tamper-Resistant Outlets, in Café Latte
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKR20 makes it a snap to change the color of Renu 20A tamper-resistant outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Cafe Latte
UPC Code: 078477528891
Country of Origin : China
Product Information
Updated
Updated
Product Features
Brand : Renu
Color : Cafe Latte
Device Type : Outlet Color Change Kits
Product Family : Renu
Use With : RER20
Warranty : 5 Year Limited
- Color Change Kit RKR20 for Renu 20A tamper-resistant outlet RER20 (wallplate sold separately)
- Update any Renu 20A tamper-resistant outlet in a snap
- Tamper-resistant outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Receptacle - Change Colors
Renu Dimmer - Change Colors
Renu Light Switch - Change Colors
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
SMART HOME
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING