RENU® LED Dimmer Switch, 300W Dimmable LED, 600W Incandescent, Single Pole or 3-Way/Multi-location, Deep Garnet
REL06-DG
Leviton Renu® Universal Dimmer REL06-WW for Single Pole, 3-Way or More Applications, 600W-120VAC Incandescent, 600VA-120VAC MLV and 300W-120VAC Dimmable LED and CFL, in Deep Garnet
Renu is the smart way to update the look of a room in a snap, now and later. Designed for do-it-yourselfers, the Renu collection includes GFCIs, switches, dimmers and outlets available in 20 colors to blend in or contrast with any decor. The devices have faces you can snap off and update to create a new look anytime. The latest addition to the collection is the REL06 Renu Universal Dimmer. This device was created specifically for seamless control of dimmable LEDs, dimmable CFLs, magnetic low voltage (MLV) loads and incandescent lamps. The Renu Universal Dimmer has advanced programming features to select load type, set minimum brightness level and adjust lighting fade rates. Renu fits your lifestyle and adapts to your changing taste.
Color: Deep Garnet
Product Information
Product Features
Color : Deep Garnet
Color Change Kit : RKDMD
Device Type : Universal Dimmer
Frequency : 60 Hz
Light : LED Locator and Brightness Display
Load Rating : 600W Incandescent, 600VA MLV, 300W LED and CFL
Load Type : Incandescent, Dimmable LED, Dimmable CFL, Magnetic Low Voltage
Product Family : Renu
Protection : Radio/TV Filter
Switch Type : Single-Pole, 3-Way or More Applications
Torque Range : 14 – 18 in.-lbs
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
- Controls dimmable LED and dimmable CFL lamps as well as incandescent and magnetic low voltage (MLV) loads
- Available in 20 popular colors to match any décor
- Removable face makes it simple to snap ON a new color (RKDMD color change kit)
- Digital circuitry provides aesthetically pleasing soft ON and fade OFF
- White LED locator and brightness display
- Back and side wired for fast, easy installation
- Slim housing fits easily into a standard wallbox
- Single pole or 3-way when used with the Renu coordinating dimmer remote (RE00R)
- Neutral wire required for operation
- Uses only Renu wallplates (sold separately)
- Limited five-year warranty
- US7683755
- US8459812
- US8664886
- US9681526
- USD651182
- USD666562
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Learn about Renu from Leviton
Renu from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Change a Renu Dimmer Switch Color
Video - 6VlgIkNZzC4 - Renu Dimmer - Change Colors
Leviton Presents How to Install a Renu Universal Dimmer
Video - 8ylklvPYOoA - Leviton Renu
Video - kTb4mxzJFfc - Leviton Renu - Commercial
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential