Loading...

RENU® LED Dimmer Switch, 300W Dimmable LED, 600W Incandescent, Single Pole or 3-Way/Multi-location, Café Latte

REL06-CA

Leviton Renu® Universal Dimmer REL06-WW for Single Pole, 3-Way or More Applications, 600W-120VAC Incandescent, 600VA-120VAC MLV and 300W-120VAC Dimmable LED and CFL, in Café Latte

Renu is the smart way to update the look of a room in a snap, now and later. Designed for do-it-yourselfers, the Renu collection includes GFCIs, switches, dimmers and outlets available in 20 colors to blend in or contrast with any decor. The devices have faces you can snap off and update to create a new look anytime. The latest addition to the collection is the REL06 Renu Universal Dimmer. This device was created specifically for seamless control of dimmable LEDs, dimmable CFLs, magnetic low voltage (MLV) loads and incandescent lamps. The Renu Universal Dimmer has advanced programming features to select load type, set minimum brightness level and adjust lighting fade rates. Renu fits your lifestyle and adapts to your changing taste.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477614839

  • Product Features

    Color : Cafe Latte

    Color Change Kit : RKDMD

    Device Type : Universal Dimmer

    Frequency : 60 Hz

    Light : LED Locator and Brightness Display

    Load Rating : 600W Incandescent, 600VA MLV, 300W LED and CFL

    Load Type : Incandescent, Dimmable LED, Dimmable CFL, Magnetic Low Voltage

    Product Family : Renu

    Protection : Radio/TV Filter

    Switch Type : Single-Pole, 3-Way or More Applications

    Torque Range : 14 – 18 in.-lbs

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Controls dimmable LED and dimmable CFL lamps as well as incandescent and magnetic low voltage (MLV) loads
  • Available in 20 popular colors to match any décor
  • Removable face makes it simple to snap ON a new color (RKDMD color change kit)
  • Digital circuitry provides aesthetically pleasing soft ON and fade OFF
  • White LED locator and brightness display
  • Back and side wired for fast, easy installation
  • Slim housing fits easily into a standard wallbox
  • Single pole or 3-way when used with the Renu coordinating dimmer remote (RE00R)
  • Neutral wire required for operation
  • Uses only Renu wallplates (sold separately)
  • Limited five-year warranty

Patents

  • US8664886
  • US8459812
  • US9681526
  • CA2968955
  • USD666562

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Learn about Renu from Leviton

Renu from Leviton is the Smart Way to Update a Room

Leviton Presents: How to Change a Renu Dimmer Switch Color

Video - 6VlgIkNZzC4 - Renu Dimmer - Change Colors

Leviton Presents How to Install a Renu Universal Dimmer

Video - 8ylklvPYOoA - Leviton Renu

Video - kTb4mxzJFfc - Leviton Renu - Commercial

Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications