Discontinued Product. EZ-MAX® Plus 8 Relay Panel, 230V, (4) 30A (NO/NC) Relays
R08BF-L04
DISCONTINUED
Discontinued Product. EZ-MAX® Plus 8 Relay Panel, 230V, (4) 30A (NO/NC) Relays, Title 24 compliant, ASHRAE 90.1 compliant
Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
UPC Code: 07847748102
Country of Origin : Please Contact Customer Service
Product Information
Updated
- Large, bright LCD screen with oversize buttons for easy programming
- Easy standard programming configuration
- Occupancy sensors: manual-ON or auto-ON applications
- Photocells: interior or exterior applications
- Photocell light level trip points: on or off
- Built-in astronomical time clock
- 101 major city and states programmed for easy astronomical setup
- Time clock and scheduler
- Sunrise/sunset time clock events
- Auto-detection/auto-assign of installed digital switches
- Enable/disable of low-voltage and digital input devices minimizes power consumption
- Clearly labeled access points allow installer to locate optimum knock-out locations
- UL and C-UL Listed Industrial Control Equipment and Emergency Lighting Equipment for 120V, 277V and 347V Panels
- ASHRAE 90.1 compliant
- Can be used to comply with 2019 Title 24, Part 6 occupancy/vacancy sensing, scheduling, and receptacle control requirements
- Rated for 100% load capacity