PPIC0-V48
DISCONTINUED
Discontinued Product. Piccolo 48/192 with support for 48 channels and 32 attributes. Includes VGA video option factory installed. Power supply included
Leviton’s Piccolo line of lighting controllers offer features and functionality not commonly found in a console of this size.UPC Code: 078477445570
Country of Origin : Spain
Product Information
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 96
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : 32
Circuits/Channels : 192
Control Style : DMX
Cues : 10,000 (0.0-999.9)
DMX Channels : 512
DMX Input : 1
MIDI : Yes
Memory Scene : 2
Monitor : Optional
Product Category : Controls
Product Line : Piccolo
Product Type : Lighting Console
Shape Generator : Yes
Submaster : 48
Submaster Pages : 10
- Two Scene - traditional two-scene mode, autofader becomes cross fader
- Single Scene - All faders are channel faders, autofader becomes cue list
- Submaster "Theater Mode" - 1/2 faders are channel faders, the other 1/2 are dedicated submasters, autofader becomes cue list
- 32 Attribute channels for automated devices
- Full access to all channels via faders
- Match and Take control with audible or visual indication of match
- Proportional to all 512 DMX channels
- Channel Faders
- Keypad
- Display (240x64)
- Attribute Encoder / Data Entry Wheel
- Auto-fader with go, pause, back, and rate controls
- Multi-Purpose Fader
- Grand Master and Blackout Key
- Channel Flash and Master Flash. Master Flash can be configured in different modes: GO, FLASH and SOLO
- (see product documentation for more features)
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential