PPIC0-V36
DISCONTINUED
Discontinued Product. Piccolo 36/144 with support for 48 channels and 32 attributes. Includes VGA video option factory installed. Power supply included
Leviton’s Piccolo line of lighting controllers offer features and functionality not commonly found in a console of this size.
Country of Origin : Spain
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477445556
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 72
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : 32
Circuits/Channels : 144
Control Style : DMX
Cues : 10,000 (0.0-999.9)
DMX Channels : 512
DMX Input : 1
MIDI : Yes
Memory Scene : 2
Monitor : Optional
Product Category : Controls
Product Line : Piccolo
Product Type : Lighting Console
Shape Generator : Yes
Submaster : 36
Submaster Pages : 10
Features & Benefits
- Two Scene - traditional two-scene mode, autofader becomes cross fader
- Single Scene - All faders are channel faders, autofader becomes cue list
- Submaster "Theater Mode" - 1/2 faders are channel faders, the other 1/2 are dedicated submasters, autofader becomes cue list
- 32 Attribute channels for automated devices
- Full access to all channels via faders
- Match and Take control with audible or visual indication of match
- Proportional to all 512 DMX channels
- Channel Faders
- Keypad
- Display (240x64)
- Attribute Encoder / Data Entry Wheel
- Auto-fader with go, pause, back, and rate controls
- Multi-Purpose Fader
- Grand Master and Blackout Key
- Channel Flash and Master Flash. Master Flash can be configured in different modes: GO, FLASH and SOLO
- (see product documentation for more features)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors