Occupancy Sensor, PIR, Ceiling Mount, 450SF, White
OSC04-I0W
Occupancy Sensor lighting control, Ceiling Mounted, PIR, 24VDC, 10mA power consumption, 450 sq ft, 360 deg (major motion: 24' diameter, minor motion: 10' diameter), red LED, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', PIR, cUL/NOM/ANCE listed, CEC Title 24 compliant. USMCA compliant. Color: off white.
The all-digital & microprocessor based OSCXX-I occupancy sensor is the most advanced infrared ceiling sensor available. Self-calibrating sensitivity and timer allow the installer to “install & forget.”
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Product Information
Electrical Specifications
Voltage : 24 VDC
Material Specifications
Color : White
Mechanical Specifications
Coverage (Sq.Ft.) : 450
Product Features
Color : White
Coverage (Sq.Ft.) : 450
Product Line : OSC04
Sensor Type : Ceiling Mount
Technology : Passive Infrared
Standards and Certifications
Title 24 Compliant : Yes
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Closet, Copy Room, Small Office, Storage Room, Lounge, Non-Partitioned Restroom or Vending Room
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors