Tamper-Resistant USB Receptacle, Type A/C, 15 Amp 125 Volt, Commercial Grade, Brown - Lev-Lok
M56AC
Lev-Lok Combination Tamper-Resistant Duplex Decora Receptacle and Dual-Port USB Type A-C Charger, NEMA 5-15R, 15A-125V, 2 Pole, 3-Wire Grounding Receptacle – Brown
Lev-Lok employs a simple twist and lock wiring module to provide a safe and secure connection. These devices are pre-wired for 3x faster installations and 5x faster swap outs than traditional wiring. The speed and ease of Lev-Lok allows for optimal time, labor, and cost savings.
The M56AC:
- One Type A and one Type C USB port with a combined total of 5.1A of charging power
- Type A USBs are the most recognized and commonly used USB port, used in most desktops, laptops, and tablets, while Type C USBs are emerging as the latest standard for charging and transferring data
- Common applications: health care facilities, lobbies & waiting rooms, airports, hospitality, and educational institutions
- For use with MSTWL Lev-Lok wiring modules only, modules sold separately

Color: Brown
Product Information
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 2000 VAC
Grounding : Self-Grounding
Horsepower Rating : 1/2 hp
Pole : 2
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)
Material Specifications
Body Material : PBT
Face Material : Thermoplastic
Ground Clips : Brass
Ground Contacts : Brass
Locking Pins : Solid Brass
Mounting Screws : #6 Plated Steel
Mounting Strap : Galvanized Steel
Shutter Material : Thermoplastic
Shutter Mechanism : Acetal
Mechanical Specifications
Product ID : Ratings are marked on device
Strap Construction : Through-Strap
Termination : Modular
Product Features
Brand : Lev-Lok
Color : Brown
Device Type : Combination Device
Feature : USB Type A and USB Type C,Tamper-Resistant
Grade : Commercial Specification Grade
NEMA : 5-15R
Standards & Certifications
Applicable Standards : UL 498, CSA C22.2, No. 42, UL 1310, UL 94, NOM, FCC Class B
NEMA : WD-1 and WD-6
USB Specifications
Single Port Charging Power : 15W
Total Charging Power : 25W
USB Cable Compatible : Type A and Type C
USB Charger : 5.1A
Warranty
Warranty : 5-Year Limited
- CA2621644
- CA2624409
- CA2655707
- CA2667092
- CA2677283
- CN200880004760.2
- MX338817
- US7355117
- US7357652
- US7666010
- US7820909
- US7868719
- US8096818
- US8242362
- US9368982
- US9496726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.