Lev-Lok® USB Combination Duplex Receptacle/Outlet, Tamper-Resistant
M56AA-I
Lev-Lok Combination Tamper-Resistant Duplex Decora Receptacle and Dual-Port USB Type A-A Charger, NEMA 5-15R, 15A-125V, 2 Pole, 3-Wire Grounding Receptacle – Ivory
Lev-Lok employs a simple twist and lock wiring module to provide a safe and secure connection. These devices are pre-wired for 3x faster installations and 5x faster swap outs than traditional wiring. The speed and ease of Lev-Lok allows for optimal time, labor, and cost savings.
The M56AA:
- Two Type A USB ports with a combined total of 3.6A of charging power
- Type A USBs are the most recognized and commonly used USB port, used in most desktops, laptops, tablets, etc.
- Common applications: health care facilities, lobbies & waiting rooms, airports, hospitality, and educational institutions
- For use with MSTWL Lev-Lok wiring modules only, modules sold separately
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477254158
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 2000 VAC
Grounding : Self-Grounding
Horsepower Rating : 1/2 hp
Pole : 2
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)
Material Specifications
Body Material : PBT
Face Material : Thermoplastic
Ground Clips : Brass
Ground Contacts : Brass
Locking Pins : Solid Brass
Mounting Screws : #6 Plated Steel
Mounting Strap : Galvanized Steel
Shutter Material : Thermoplastic
Shutter Mechanism : Acetal
Mechanical Specifications
Product ID : Ratings are marked on device
Strap Construction : Through-Strap
Termination : Modular
Product Features
Brand : Lev-Lok
Color : Ivory
Device Type : Combination Device
Feature : USB Type A,Tamper-Resistant
Grade : Commercial Specification Grade
NEMA : 5-15R
Standards & Certifications
Applicable Standards : UL 498, CSA C22.2, No. 42, UL 1310, UL 94, NOM, FCC Class B
NEMA : WD-1 and WD-6
USB Specifications
Single Port Charging Power : 12W
Total Charging Power : 18W
USB Cable Compatible : Type A
USB Charger : 3.6A
Warranty
Warranty : 2-Year Limited
Patents
- US7355117
- US9368982
- US7357652
- CA2857863
- CA2655707
- US7666010
- CA2621644
- US7820909
- CA2624409
- US9496726
- US8242362
- US7868719
- US8096818
- CA2677283
- CA2667092
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.