Loading...

30 Space Outdoor All-In-One Meter Load Center Combo with 100A Main Circuit Breaker

LJ310-BED

Outdoor All-In-One Meter Load Center Combination with 100A Main Circuit Breaker Factory Installed, 30 Spaces, NEMA 3R Rated. Side-by-Side Construction, Surface Mount. Includes Enclosure and Ring-Type Door.

  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present.
  • SUPERIOR CONDUCTIVITY - All Leviton Load Centers come standard equipped with tin plated copper bussing rated to 225A
  • ORGANIZED - Notches stamped into the enclosure for cable ties promote secure and neat wiring.
  • UTILITY REQUIREMENT - EUSERC Approved
  • SOLAR READY - Features 225A rated bussing for maximum PV backfeed capabilities

*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers

UPC Code: 7847721754
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Short Circuit Current Rating : 22 KA

    Spaces / Circuits : 30

    Type of Load Center : Meter Load Center Combination (All-in-One)

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 3R Outdoor

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 37.25" H x 25" W x 5.2" D

    Enclosure Material : Galvanized Steel, Gray Baked Enamel

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Supply Connections : 6 AWG – 350 MCM

    Weight : 88 lbs

  • Product Features

    Color : Gray

    Type : Surface mount

    Warranty : 10-Year Limited

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

  • US10658142
  • US10971319

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications