Loading...

Decora Vacancy Motion Sensor In-Wall Switch, Manual-On, 15A, Single Pole or 3-Way

IPV15-1LE

DISCONTINUED
180 Degree PIR Wallbox Sensor, Single Pole & 3-Way, 15 Amp Vacancy Motion Sensor, Wallplate Not Included, Can be Used to Comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements - Black
  • SIMPLE - A simple and effective way to save energy. Manual ON/Automatic OFF provides 180-Degree field of view and 900 square feet of coverage.
  • COMPREHENSIVE - 1800W Incandescent/Halogen, 600W LED/ CFL, 1800VA Fluorescent, 1/2HP Motor loads.
  • MULTI-LOCATION - 3-way control with IPV0R sensor remote
  • FLEXIBLE - Comes packaged with 3 changeable color faces; white, ivory, and light almond.

Color: Black

UPC Code: 078477598542
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Adjustment : Manual

    Auto-ON/Auto-OFF : No

    California Title 24 : Yes

    Color : Black

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Grade : Residential/Commercial Specification Grade

    Ground Connection : No

    LED Color : Green

    Load Rating : 600W LED/CFL, 1800W Incandescent/Halogen, 1800VA Fluorescent, 1/2 HP, 15A Resistive

    Mounting Type : Wall Switch

    Neutral : Required

    Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit

    Pole : 1

    Sensor Technology : Passive Infrared

    Sensor Type : Vacancy

    Standards and Certifications : UL, FCC

    Style Name : Decora

    Switch : Relay

    Time Delay : 30S, 5M, 15M, 30M

    Torque Range : 14 – 18 in.-lbs

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Switches Incandescent, CFL, LED and Fluorescent Ballasts using relay technology
  • Manual-ON/Automatic OFF operation for seamless energy management
  • Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
  • 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
  • Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes
  • LED Indicator Light flashes when sensor detects motion to verify detection is active
  • Unit can be used for 120V lighting. Compatibile with both electronic and magnetic ballasts or 1/2 HP loads
  • Relay switches at zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
  • Fits in standard wallbox; Single Pole or Multi Location with IPV0R
  • Neutral wire required
  • Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
  • Five-Year Limited warranty.

  • CA2582058
  • CA2708330
  • MX284236
  • MX315382
  • MX38587
  • US7924155
  • US8018166
  • US8944859
  • US8981299
  • USD706726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install the IPV15 & IPS15 Occ
Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications