Loading...
Product added to your list. To view the list, Click Here

Decora Motion Sensor In-Wall Remote Switch

IPV0R-1LZ

DISCONTINUED
Decora Motion Sensor, 180 Degree PIR In-Wall Remote. For use only with IPS15 or IPV15 Motion Sensors - White, with Ivory and Light Almond color change kits included.

Color: White, Ivory, Light Almond

UPC Code: 078477570760
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Frequency : 60Hz

    Voltage : 120 VAC

  • Mechanical Specifications

    Neutral Wire Connection : Required

    Switch Type : Single-Pole

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Coverage (Sq.Ft.) : 900

    Grade : Residential/Commercial Specification Grade

    Mounting Type : Wall Switch

    Ordering Notes : Wallplate Sold Separately

    Product Line : IPV0R

    Sensor Type : Occupancy/Vacancy

    Technology : Passive Infrared

  • Warranty

    Warranty : 5-Year Limited

  • Must be used with IPS15 or IPV15 Sensors in 3-way installation.
  • Manual ON/Automatic OFF operation when used with IPV15.
  • Automatic ON/Automatic OFF operation when used with IPS15.
  • Low-Profile design eliminates an obtrusive "scanning device" look. Elegant compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices.
  • 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
  • Convenient push-button provides Manual ON/OFF light switching at any time.
  • Segmented fresnel lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected.
  • Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds, 10 minutes, 20 minutes and 30 minutes.
  • LED Indicator Light flashes when sensor detects motion to verify detection is active.
  • Requires a neutral (white) wire connection.
  • Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements.
  • UL Listed and CSA Certified, and FCC regulations.

  • CA145184
  • CA2582058
  • CA2708330
  • MX284236
  • MX295581
  • MX315382
  • MX38587
  • US7924155
  • US8018166
  • US8944859
  • US8981299
  • USD706726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications