Loading...

Decora In-Wall Humidity Sensor & Fan Control, 3A, Residential Grade, Single Pole

IPHS5-1LW

DISCONTINUED
Humidity Sensor and Fan Control, Single Pole, 600W Incandescent, 150W LED/CFL, 400VA Inductive/Ballast, 1/6th HP Motor, Wallplate/Faceplate not included, White The Leviton Humidity Sensor and Fan Control automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew. The sensor uses a microprocessor combined with state-of-the-art digital sensing technology to continuously monitor and manage humidity levels in areas of the home prone to condensation and mildew. It features user-friendly controls to adjust sensitivity, humidity level and time-out settings. The sensor can replace a single pole switch and can be used with most bathroom or ventilation fans or fan/light combinations. It is designed to fit within a standard wallbox and requires a neutral wire for operation. Contemporary in design, the Humidity Sensor and Fan Control is the ideal solution for controlling ventilation in areas of high humidity, dampness or rooms prone to condensation and mildew such as: Bathrooms, Basements, Laundry Rooms and Home Spas. The sensor also helps reduce energy usage by automatically operating the fan only when needed to control excess humidity.

Color: White

UPC Code: 078477654897
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Control Specifications

    Time Adjustment : 10m-45m

  • Electrical Specifications

    Ground Connection : No

    Load Rating : 600W Incandescent, 150W LED/CFL, 400VA Inductive/Ballast, 1/6th HP Motor

    Neutral : Required

    Pole : 1

    Power Consumption : <0.5 Watts

    Switch Type : Single-Pole

    Time Delay : 10m-45m

    Voltage : 120 VAC

  • Input Characteristics

    Adjustment : Manual

  • Material Specifications

    Color : White

    Dimensions : W 1.75" X D 1.22" X H 4.13"

    LED Color : Green

  • Product Features

    Color : White

    LED Color : Green

    Style Name : Decora

    Torque Range : 14 – 18 in.-lbs

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Standards and Certifications

    2016 CALGREEN : Yes

    ASHRAE : Yes

    California Title 24 : Yes

    Standards and Certifications : CUL/US

  • Warranty

    Warranty : 5-Year Limited

  • Automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew
  • Sensor uses microprocessor and digital sensing technology to continuously monitor and manage humidity levels in a room
  • Built-in timer sets the “minimum ON time” for the ventilation fan. The sensor time settings can be custom set to 10, 20, 30 or 45 minute intervals. The sensor will continue to operate the fan for the minimum time set or until there is a reduction in room humidity level
  • A sensitivity level adjustment allows users to adjust the sensor’s sensitivity to ambient air to prevent false cycling
  • Features an Air Cycle mode which automatically turns ON the ventilation fan for a set period of time and repeats the cycle hourly (eg. 20 minutes ON/40 minutes OFF each hour)
  • Replaces a single pole switch for control of ventilation fan or a fan/light combination
  • Fits in a standard wall box and requires a neutral for operation
  • Can be used to comply with 2019 CALGREEN, Part II, Indoor Air Quality and Exhaust.
  • Can be used to comply with the requirements of 2019 California Title 24, Part 6 Indoor Air Quality and Mechanical Ventilation
  • Meets the requirements of ASHRAE 62.2
  • Five-Year Limited warranty

  • US9976764
  • USD706726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Danny Lipford & the Leviton Humidity Sensor and Fan Control
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications