Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System
FBC1F-N
Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System, 1 Decora Flip Lid & 1 Data Cap
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting.
The FBC1F:
- Compatible with any standard Decora receptacle
- Available in brushed brass or brushed nickel-plated brass
- ADA-Compliant
*Cover plates are sold separately from the FBBOX-GY system. Purchase with one of our FBLEV-GY leveling rings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477812259
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : -35°C to 75°C
Material Specifications
Finish : Nickel-plated brass
Material : Brass
Mechanical Specifications
Dimensions : 6.50" x 0.38" (*PLATE HEIGHT AFTER INSTALLATION IS APPROXIMATELY 0.32")
Product Features
Coating : Clear Coat
Color : Nickel
Device Type : Cover Plate
Gasket : Pre-installed on plate
Ground Plate Included : Yes, with pre-installed gasket
Openings : Flip Lid; Doors open 180°
Receptacle Compatibility : Any standard Decora receptacle; QuickPort Inserts
Type : Concrete
Standards & Certifications
Applicable Standards : UL514C, CSA C22.2 No. 85-14
Certification/Listing : cULus
UL File No. : E13397
Warranty
Warranty : 2-Year Limited
Related Videos
Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors